1.6 AgiBot X2 Sensor Overview

1.6.1 Sensor Capabilities & FOV Diagram

Version

Sensor Suite

Perception Capabilities

X2 Ultra

LiDAR
RGB-D Depth Camera
Front Stereo RGB Camera
Front Interaction RGB Camera
Rear RGB Camera

LiDAR:
a. Captures high-precision environmental data in real time;
b. Rapidly detects and measures surrounding objects;
c. Outputs high-resolution point clouds as a core input for environmental perception.

In addition to the chest-mounted LiDAR, multiple camera types are included for richer perception, including:
a. Depth camera: assists in acquiring 3D spatial information of objects;
b. Stereo camera: improves 3D perception and distance estimation accuracy;
c. Rear camera: covers the rear field of view to reduce perception blind spots;
d. Interaction camera: supports visual recognition and response for human-robot interaction scenarios.

X2 Ultra(new version)

LiDAR
RGB-D Depth Camera
Front Stereo RGB Camera
Front Interaction RGB Camera
Rear RGB Camera

The sensing configuration is identical to that of the X2 Ultra; refer to the capabilities described above.

X2 EDU

N/A

The X2 EDU is not equipped with any perception sensors (no LiDAR, no cameras, no touch sensor, no GNSS).


../_images/sensor_fov.en.png

1.6.2 Sensor Specifications

LiDAR

Manufacturer

Model

Wavelength

Horizontal FOV

Vertical FOV

RoboSense

E1R

940 nm

120° (-60.0° to +60.0°) ±1%

90° (-45° to +45°)

RGB-D Camera

Manufacturer

Model

Laser Wavelength

Resolution

Frame Rate

Depth FOV

Color FOV

Orbbec

Gemini335

850nm

Depth: up to 1280 × 800
Color: up to 1920 × 1080

Up to 60fps

90° × 65° ± 3° @ 2m (1280 × 800)

94° × 68° ± 3° @ 2m

Front Stereo RGB Camera

Manufacturer

Model

Resolution

Frame Rate

Horizontal FOV

Vertical FOV

SenYun

SDS23NNS1

Up to 2064H × 1552V

Up to 40fps

156°

120°

Front Interaction RGB Camera

Manufacturer

Model

Resolution

Frame Rate

Horizontal FOV

Vertical FOV

SenYun

SM5M12NJ

Up to 2608 × 1960

Up to 30 fps

110°

80°

Rear RGB Camera

Manufacturer

Model

Resolution

Frame Rate

Horizontal FOV

Vertical FOV

SenYun

SM3S23NS

Up to 2064H × 1552V

Up to 30fps

156°

120°

Note

Some Rear Cameras are Rotated

Due to mold adjustments, the installation orientation of some rear monocular cameras has been rotated by 90 degrees. Apply image rotation compensation if needed. The examples already detect this automatically and apply the compensation - see the C++ example and the Python example.

Touch Sensor

Manufacturer

Model

Sampling Rate

Single click

Double click

Triple click

Short press

Long press

Slide

Awinic (Shanghai)

AW93208GQNR

Up to 250 kHz

✓

✓

✓

✓

✓

✓

Standalone Inertial Sensor (IMU)

Installation Location

Manufacturer

Model

Type

Rate

One each at the chest and hip

FORSENSE

FSS-IMU16460-DM

6DoF MEMS IMU

Configurable up to 1kHz

GNSS Module

Supported Satellite Systems

Output Frame Rate

Included Information

Positioning Accuracy

GPS, BeiDou, GLONASS, Galileo

1Hz

Latitude, Longitude, Altitude

~2.5m outdoors