1.2 Robot Specifications

The AgiBot X2 Series is equipped with a comprehensive set of hardware and system resources, including the mechanical structure, sensor systems, communication interfaces, computing units, and power systems. With this highly integrated architecture, the AgiBot X2 enables complex whole-body motion control, intelligent perception and environmental interaction, and supports advanced secondary development through AimDK.

1.2.1 X2 Series Parameters

Category

Item

X2 Ultra

X2 Ultra(new version)

X2 EDU

Overall

Dimensions

1310(H) × 460(W) × 210(L) mm

1310(H) × 460(W) × 210(L) mm

1310(H) × 460(W) × 210(L) mm

Height

about 1.31 m

about 1.31 m

about 1.31 m

Weight

about 39 kg

about 39 kg

about 33 kg

Total Actuated DoF

30

31

29

Neck DoF

1

2

0

Single-arm DoF

7

7

7

Waist DoF

3

3

3

Single-leg DoF

6

6

6

Arm span (without end-effector)

558 mm

558 mm

558 mm

Operating temperature

-10℃ ~ 40℃

-10℃ ~ 40℃

-10℃ ~ 40℃

Perception System

RGB camera

Interactive RGB camera, front stereo RGB cameras, rear RGB camera

Interactive RGB camera, front stereo RGB cameras, rear RGB camera

N/A

Head touch sensor

Included

Included

N/A

RGB-D camera

Included

Included

N/A

3D LiDAR

Included

Included

N/A

Communication

Communication method

WiFi, Bluetooth, 4G/5G module

WiFi, Bluetooth, 4G/5G module

WiFi, Bluetooth

UWB Module

Not available

Included

Not available

Interaction Modules

Voice

Microphone array, mini wireless microphone, speakers

Microphone array, mini wireless microphone, speakers

N/A

Display

Interactive screen, lighting effects

Interactive screen, lighting effects

N/A

Performance Parameters

Peak joint torque

120 N·m

120 N·m

120 N·m

Speed

Max speed 1.8 m/s; daily use ≤ 0.8 m/s

Max speed 1.8 m/s; daily use ≤ 0.8 m/s

Max speed 1.8 m/s; daily use ≤ 0.8 m/s

Payload

Max payload (specific posture): 3 kg (without end-effector)
Full workspace payload: ≤ 1 kg (without end-effector)

Max payload (specific posture): 3 kg (without end-effector)
Full workspace payload: ≤ 1 kg (without end-effector)

Max payload (specific posture): 3 kg (without end-effector)
Full workspace payload: ≤ 1 kg (without end-effector)

Power System

Battery capacity

about 421 Wh

about 421 Wh

about 421 Wh

Battery life

Continuous walking at 0.5 m/s for about 2 hours

Continuous walking at 0.5 m/s for about 2 hours

Continuous walking at 0.5 m/s for about 2 hours

Charging method

Supports direct charging, battery swapping, and optional automatic charging

Supports direct charging, battery swapping, and optional automatic charging

Supports direct charging and battery swapping

Charging time

≤ 1.5 h

≤ 1.5 h

≤ 1.5 h

Charging input voltage

100 ~ 220 V

100 ~ 220 V

100 ~ 220 V

Charger output

54.6 V 10 A

54.6 V 10 A

54.6 V 10 A

Intelligent Control Parameters

Base computing board

RK3588s + RK3588

RK3588s + RK3588

RK3588

High-performance board / Secondary development board

Orin NX 16GB 157 TOPS

Orin NX 16GB 157 TOPS

N/A

Hardware Interfaces

USB Host

USB Type-A × 2, USB Type-C × 2
(1 each on Orin NX and RK3588)

USB Type-C × 3
(Orin NX × 2, RK3588 × 1)

USB Type-C × 1
(RK3588)

Ethernet

RJ45 × 2

RJ45 × 2

RJ45 × 1

Power interface

12V/3A × 1, 48V/5A × 1

12V/3A × 1, 48V/5A × 1

12V/3A × 1, 48V/5A × 1

Others

Smart OTA updates

Included

Included

Not available

Handheld controller

Included

Included

Included

Mobile app

Included

Included

Included

LinkCraft platform

Included

Included

Not available

Secondary development

Included

Included

Included (motion control only)

Note

Differences of the X2 Ultra(new version) compared with the Ultra Edition (all other specifications are identical):

  1. The neck goes from 1 DoF to 2 (pitch added), raising the whole-body active DoF from 30 to 31.

  2. A UWB module is added.

  3. USB ports are unified to 3 × Type-C (all Type-A removed); the Ultra Edition has Type-A × 2 + Type-C × 2, 4 in total.

  4. On the X2 Ultra(new version), the waist yaw J1 upper limit changes from +126.5° to +121.0°; the head yaw upper and lower limits change from +20° / -20° to +28° / -28°; a head pitch range is added, with an upper limit of +23° and a lower limit of -28°; the hip pitch J1 range changes from ±146.5° to -155° ~ +146.5° for the left leg and -146.5° ~ +155° for the right leg. All other joint ranges are unchanged.