5 Interface Description
AgiBot X2 AimDK Interface Documentation – ROS2-based humanoid robot development interfaces
The AgiBot X2 AimDK provides a comprehensive set of ROS2 interfaces for controlling the AgiBot X2 humanoid robot. The interfaces follow ROS2 standards and support both C++ and Python, offering developers a flexible and efficient environment for robot application development.
Package structure The aimdk_msgs protocol package is organized by module layers. The srv and msg structures vary across modules, but all correctly link to generate stub code corresponding to the aimdk_msgs interfaces.
aimdk_msgs/interface/robot
├── hal/ # Hardware Abstraction Layer
│ ├── msg/ # General messages
│ ├── srv/ # Control-related services
│ └── audio/ # Audio related
├── mc/ # Motion control module
│ ├── action/ # Motion mode related
│ └── motion/ # Motion control
└── ... # Additional interfaces
Module overview
🤖 Control Module – Provides low-level robot control interfaces including motion control, joint control, and end-effector control
MC control signal configuration and input source management
Joint control and mode switching
Preset action execution
End-effector control (gripper/dexterous hand)
LinkCraft action playback
🎯 Perception Module (Optional) – Provides multimodal perception capabilities including vision and SLAM
Visual perception (to be released)
SLAM mapping, map retrieval, and relocalization
Multi-sensor fusion (to be released)
💬 Interaction Module – Provides human-robot interaction interfaces supporting speech, expressions, and more
Speech recognition and synthesis
Expression control
Multimedia playback
🔧 Fault and System Management — System monitoring, fault diagnosis, and permission management
Fault detection and diagnostics
System permission management
System status monitoring
Module interfaces