5.3 Fault & System Management Module

AgiBot X2 SDK Fault & System Management Module – Providing fault diagnostics and system management capabilities

The Fault & System Management module is a key component of the AgiBot X2 SDK, providing fault diagnostics and system-level management capabilities. Through these interfaces, developers can promptly detect and handle robot faults, manage permissions, monitor system status, and ensure safe and stable operation.

Key Features

  • Fault Detection: Hardware and software fault monitoring and diagnostics

  • Permission Management: User role configuration, authentication, and access control

  • System Status Monitoring: Runtime state and performance metrics tracking

  • Log Management: System log recording, querying, and export

  • Alert Management: Alert configuration, triggering, and handling

Interface Specifications

  • Service Interfaces: Using the /aimdk_5Fmsgs/srv/ prefix

  • Message Types: Provided by the aimdk_msgs package

  • QoS Policy: Fault messages use BEST_EFFORT + TRANSIENT_LOCAL by default

  • Language Support: C++ and Python

  • Message Format: Standard ROS2 message definitions

Safety Notes

Warning

Important Safety Reminders

  • Some features of the Fault & System Management module are still under development

  • Permission management affects system security — operate with caution

  • Fault detection consumes system resources — be mindful of performance impact

Module Overview