1.6 AgiBot X2 Sensor Overview
1.6.1 Sensor Capabilities & FOV Diagram
Version |
Sensor Suite |
Perception Capabilities |
|---|---|---|
X2 Ultra Edition |
LiDAR |
LiDAR: |
1.6.2 Sensor Specifications
LiDAR
Manufacturer |
Model |
Wavelength |
Horizontal FOV |
Vertical FOV |
|---|---|---|---|---|
RoboSense |
E1R |
940 nm |
120° (-60.0° to +60.0°) ±1% |
90° (-45° to +45°) |
RGB-D Camera
Manufacturer |
Model |
Laser Wavelength |
Resolution |
Frame Rate |
Depth FOV |
Color FOV |
|---|---|---|---|---|---|---|
Orbbec |
Gemini335 |
850nm |
Depth: up to 1280 × 800 |
Up to 60fps |
90° × 65° ± 3° @ 2m (1280 × 800) |
94° × 68° ± 3° @ 2m |
Front Stereo RGB Camera
Manufacturer |
Model |
Resolution |
Frame Rate |
Horizontal FOV |
Vertical FOV |
|---|---|---|---|---|---|
SenYun |
SDS23NNS1 |
Up to 2064H × 1552V |
Up to 40fps |
156° |
120° |
Front Interaction RGB Camera
Manufacturer |
Model |
Resolution |
Frame Rate |
Horizontal FOV |
Vertical FOV |
|---|---|---|---|---|---|
SenYun |
SM5M12NJ |
Up to 2608 × 1960 |
Up to 30 fps |
110° |
80° |
Rear RGB Camera
Manufacturer |
Model |
Resolution |
Frame Rate |
Horizontal FOV |
Vertical FOV |
|---|---|---|---|---|---|
SenYun |
SM3S23NS |
Up to 2064H × 1552V |
Up to 30fps |
156° |
120° |
Touch Sensor
Manufacturer |
Model |
Sampling Rate |
Single click |
Double click |
Triple click |
Short press |
Long press |
Slide |
|---|---|---|---|---|---|---|---|---|
Awinic (Shanghai) |
AW93208GQNR |
Up to 250 kHz |
✓ |
✓ |
✓ |
✓ |
✓ |
✓ |
Standalone Inertial Sensor (IMU)
Installation Location |
Manufacturer |
Model |
Type |
Rate |
|---|---|---|---|---|
One each at the chest and hip |
FORSENSE |
FSS-IMU16460-DM |
6DoF MEMS IMU |
Configurable up to 1kHz |