5.1.5 End Effector Control
The end-effector control module currently supports:
Dexterous Hand: OmniHand Dynamic Edition 2025
Gripper: OmniPicker
Hand Control Features
Dexterous Hand Mode: Supports multi-finger coordinated control, suitable for complex manipulation.
Gripper Mode: Supports open/close control, suitable for simple grasping.
Status Monitoring: Real-time monitoring of hand status and fault codes.
Type Query: Supports dynamic querying of the current hand type.
Hand Control Topics
Topic Name |
Message Type |
Description |
QoS |
Frequency |
|---|---|---|---|---|
|
|
Hand control command |
- |
Hz |
HandCommandArrayros2-msg @ hal/msg/HandCommandArray.msg# Hand command array MessageHeader header # Message header HandType left_hand_type # Left hand type (1: Dexterous Hand, 2: Gripper) HandCommand[] left_hands # Left hand commands HandType right_hand_type # Right hand type (1: Dexterous Hand, 2: Gripper) HandCommand[] right_hands # Right hand commands
Notes on
HandCommand[]length and ordering:Hand Type
Array Length
Order
Additional Info
Gripper OmniPicker
1
N/A
N/A
Dexterous Hand OmniHand
10
ThumbRoll,ThumbAbAd,ThumbMCP,IndexAbAd,IndexPIP,MiddlePIP,RingAbAd,RingPIP,PinkyAbAd,PinkyPIPCurrently only supports configuring all joints at once; arranged in active joint index order
HandCommandros2-msg @ hal/msg/HandCommand.msg# Hand control command string name # Joint name float64 position # Position float64 velocity # Velocity float64 acceleration # Acceleration float64 deceleration # Deceleration float64 effort # Effort / torque
Note: The meaning and value range of these fields varies significantly depending on the hand type:
Gripper OmniPicker:
Field Name
Value Range
Description
position
0.0-1.0 (float)
Linearly maps gripper open/close travel; 1.0 = fully open
velocity
0.0-1.0 (float)
Linearly maps gripper speed; 1.0 = maximum speed
acceleration
0.0-1.0 (float)
Linearly maps gripper acceleration; 1.0 = maximum acceleration
deceleration
0.0-1.0 (float)
Linearly maps gripper deceleration; 1.0 = maximum deceleration
effort
0.0-1.0 (float)
Linearly maps gripper holding torque; 1.0 = maximum torque
Dexterous Hand OmniHand:
Field Name
Value Range
Description
position
Active joint range, in radians (rad)
See the OmniHand developer manual
velocity
N/A
Not used
acceleration
N/A
Not used
deceleration
N/A
Not used
effort
N/A
Not used
Attention
Before attempting to control the hand autonomously, ensure the robot is in a safe state and disable the native MC module on PC1 using aima em stop-app mc.
If your application requires native locomotion management while using hand control, please contact technical support for system-level adaptation.
Hand Status Topics
Topic Name |
Message Type |
Description |
QoS |
Frequency |
|---|---|---|---|---|
|
|
Hand status information |
|
Same frequency as commands |
HandStateArrayros2-msg @ hal/msg/HandStateArray.msg# Hand status array MessageHeader header # Message header HandType left_hand_type # Left hand type (1: Dexterous Hand, 2: Gripper) HandState[] left_hands # Left hand states HandType right_hand_type # Right hand type (1: Dexterous Hand, 2: Gripper) HandState[] right_hands # Right hand states
Notes on
HandState[]length and ordering:Hand Type
Array Length
Order
Additional Info
Gripper OmniPicker
1
N/A
N/A
Dexterous Hand OmniHand Dynamic Edition 2025
10
Ordered by active joint index, consistent with the earlier
HandCommand[].N/A
HandStateros2-msg @ hal/msg/HandState.msg# Hand status information string name # Joint name float64 position # Current position float64 velocity # Current velocity float64 effort # Current torque int32 state # State int32 faultcode # Fault code
Note: The meaning and value range of these fields varies significantly depending on the hand type:
Gripper OmniPicker:
Field Name
Value Range
Description
position
0.0-1.0 (float)
Current travel; same value range as above
velocity
0.0-1.0 (float)
Current speed; same value range as above
effort
0.0-1.0 (float)
Current torque; same value range as above
state
0 - reached target position / 1 - gripper moving / 2 - gripper stalled / 3 - object dropped
State
faultcode
0 - no fault / 1 - over-temperature warning / 2 - overspeed warning / 3 - initialization fault warning / 4 - limit-detection warning
Fault code
Dexterous Hand OmniHand:
Field Name
Value Range
Description
position
radians (rad)
Current position
velocity
N/A
Not yet used
effort
N/A
Current (A), to be implemented
state
N/A
Not yet used
faultcode
N/A
Fault code, pending adaptation
Hand Type Query Service
Service Name |
Data Type |
Description |
|---|---|---|
|
|
Actively query the hand type |
GetHandTyperos2-srv @ hal/srv/GetHandType.srv# Get hand type # Service: /aimdk_5Fmsgs/srv/GetHandType # Request CommonRequest request # Common request # Response CommonResponse reponse # Common response HandType left_hands_type # Left hand type (1: Dexterous Hand, 2: Gripper) HandType right_hands_type # Right hand type (1: Dexterous Hand, 2: Gripper)
HandTypedefinition same as above: 0x0-None, 0x1-Dexterous Hand, 0x2-Gripper, 0xFF-Error.
Programming Examples
For detailed programming examples and explanations, refer to:
C++ Example: Gripper Control
Python Example: Robot joint control example
Safety Notes
Warning
Autonomous control of the hand requires disabling native motor control. Ensure control of other joints and maintain proper safety precautions.
Do not modify hand component configurations manually. For special system-level adaptation, please contact technical support.
Caution
As standard ROS DO NOT handle cross-host service (request-response) well, please refer to SDK examples to use open interfaces in a robust way (with protection mechanisms e.g. exception safety and retransmission)