1.6 AgiBot X2 Sensor Overview

1.6.1 Sensor Capabilities & FOV Diagram

Version

Sensor Suite

Perception Capabilities

X2 Ultra Edition

LiDAR
RGB-D Depth Camera
Front Stereo RGB Camera
Front Interaction RGB Camera
Rear RGB Camera

LiDAR:
a. Captures high-precision environmental data in real time;
b. Rapidly detects and measures surrounding objects;
c. Outputs high-resolution point clouds as a core input for environmental perception.

In addition to the chest-mounted LiDAR, multiple camera types are included for richer perception, including:
a. Depth camera: assists in acquiring 3D spatial information of objects;
b. Stereo camera: improves 3D perception and distance estimation accuracy;
c. Rear camera: covers the rear field of view to reduce perception blind spots;
d. Interaction camera: supports visual recognition and response for human-robot interaction scenarios.


../_images/sensor_fov.en.png

1.6.2 Sensor Specifications

LiDAR

Manufacturer

Model

Wavelength

Horizontal FOV

Vertical FOV

RoboSense

E1R

940 nm

120° (-60.0° to +60.0°) ±1%

90° (-45° to +45°)

RGB-D Camera

Manufacturer

Model

Laser Wavelength

Resolution

Frame Rate

Depth FOV

Color FOV

Orbbec

Gemini335

850nm

Depth: up to 1280 × 800
Color: up to 1920 × 1080

Up to 60fps

90° × 65° ± 3° @ 2m (1280 × 800)

94° × 68° ± 3° @ 2m

Front Stereo RGB Camera

Manufacturer

Model

Resolution

Frame Rate

Horizontal FOV

Vertical FOV

SenYun

SDS23NNS1

Up to 2064H × 1552V

Up to 40fps

156°

120°

Front Interaction RGB Camera

Manufacturer

Model

Resolution

Frame Rate

Horizontal FOV

Vertical FOV

SenYun

SM5M12NJ

Up to 2608 × 1960

Up to 30 fps

110°

80°

Rear RGB Camera

Manufacturer

Model

Resolution

Frame Rate

Horizontal FOV

Vertical FOV

SenYun

SM3S23NS

Up to 2064H × 1552V

Up to 30fps

156°

120°

Touch Sensor

Manufacturer

Model

Sampling Rate

Single click

Double click

Triple click

Short press

Long press

Slide

Awinic (Shanghai)

AW93208GQNR

Up to 250 kHz

✓

✓

✓

✓

✓

✓

Standalone Inertial Sensor (IMU)

Installation Location

Manufacturer

Model

Type

Rate

One each at the chest and hip

FORSENSE

FSS-IMU16460-DM

6DoF MEMS IMU

Configurable up to 1kHz